IESNA:LM-63-2002
[TEST]P956100
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-835-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]77738
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
9121.1 11420.4 13499 15108.2 16420.4 17162.7 17511.8 17636.2 18266.2 19614.5
21841.6 24654.6 27423.4 29634.5 31568.7 33334.3 34449.8 34734.8 34048.6 32311
28803.8 22740.5 18771.9 15722.1 12451.7 8759.9 5758.4 4036.9 3150 2720.7
2467.9 2074.6 1757.6 609.9 296.9 48.2 0
9121.1 11500.7 13599.4 15236.6 16440.4 17255 17672.3 17788.7 18310.4 19526.3
21584.8 24341.6 27058.3 29345.6 31299.8 33065.4 34389.7 34867.2 34429.8 32957.1
30027.7 24425.9 19530.3 16400.3 13170 9550.5 6280 4237.5 3250.4 2817
2491.9 2106.7 1773.7 754.4 317 60.2 0
9121.1 11400.3 13458.9 15112.2 16400.3 17335.3 17852.9 18073.6 18482.9 19574.4
21328 23775.8 26384.1 28683.5 30541.4 32026.1 33418.6 34096.7 33924.2 32748.4
30392.9 26544.6 21159.5 17403.5 14197.3 10690.1 7138.8 4743.1 3507.2 2913.3
2572.2 2239.1 1918.1 1464.7 746.4 88.3 0
9121.1 11400.3 13398.7 15048 16424.4 17479.7 18186 18555.2 18940.4 19783.1
21087.2 22985.3 25240.5 27403.4 29144.9 30573.5 31773.3 32744.4 33005.2 32620
31203.5 28575.1 24883.3 20513.4 16400.3 12744.6 8912.4 5706.2 3892.4 2961.4
2556.2 2219.1 1894 1508.8 1059.4 413.3 0
9121.1 11063.3 13001.5 14694.9 16147.5 17431.6 18454.8 19133 19566.4 20232.5
21316 22708.4 24510.2 26344 27993.3 29413.8 30569.5 31596.7 32327.1 32523.7
32134.5 30938.6 28619.3 25112.1 21015 16829.7 12540 8266.4 5192.6 3483.1
2656.5 2359.5 2050.5 1565 1055.4 329 0
9121.1 10886.7 12636.3 14285.5 15810.4 17222.9 18507 19522.2 20212.4 20858.5
21669.1 22832.8 24181.1 25782.2 27395.3 29000.5 30364.8 31432.2 32238.8 32904.9
33422.6 33250 32523.7 30874.4 28025.4 24333.6 19586.5 15019.9 10100.2 6235.9
4044.9 2764.8 2002.4 1211.9 609.9 160.5 0
9121.1 10549.6 12070.5 13623.4 15132.2 16613 18041.5 19313.6 20368.9 21215.6
22074.4 23013.4 24044.7 25328.8 26801.5 28470.8 30188.3 31845.5 33314.2 34606.3
35782.1 37074.2 37656.1 38017.2 37937 36299.7 33173.8 28193.9 21604.9 14634.7
8446.9 4386 2239.1 1292.1 630 216.7 0
9121.1 10292.8 11512.7 12845 14225.4 15529.5 16930 18290.3 19598.5 20754.2
21909.9 22981.3 23952.4 24999.7 26099.2 27279 28647.3 30196.3 31889.7 33687.4
35649.7 38466.7 40741.9 42130.3 43711.4 44855 45003.5 43466.6 39469.8 33001.2
24044.7 15517.5 7909.2 3226.3 1151.7 224.7 0
9121.1 9831.3 10690.1 11685.3 12776.7 13932.4 15108.2 16271.9 17423.6 18607.3
19847.3 20994.9 22242.9 23547.1 24903.4 26263.7 27772.6 29466 31339.9 33462.7
35942.6 39702.6 43434.5 45990.6 49253 53093.3 57202.4 59943.1 59357.3 53839.7
42479.4 27539.8 11681.2 3567.4 1123.6 232.7 0
9121.1 9751.1 10605.8 11520.7 12552 13643.5 14759.1 15870.6 16970.1 18085.7
19185.2 20324.8 21528.6 22832.8 24181.1 25581.6 27138.5 28860 30786.2 32981.2
35457.1 39437.7 43197.7 45966.6 49453.7 53639 58125.3 60982.4 60440.7 54574
42226.6 25822.3 9895.6 2732.7 882.8 200.6 0
9121.1 9446.1 9887.5 10481.4 11199.7 11982.2 12772.7 13603.4 14462.1 15328.9
16203.7 17106.5 18017.4 18980.5 20015.8 21111.3 22315.2 23679.5 25324.7 27202.7
29490 33125.6 35882.4 38603.1 41921.7 45914.4 49662.3 51287.5 49590.1 43117.5
31829.5 17716.5 5108.3 1071.4 357.1 80.3 0
9121.1 9221.4 9470.2 9827.3 10320.9 10854.6 11436.5 12034.4 12640.3 13286.4
13916.4 14522.3 15148.3 15770.3 16428.4 17122.6 17852.9 18739.8 19767 21099.3
23025.4 25417 27046.2 28868 31047 33422.6 35043.7 34477.9 31644.9 26332
19016.6 9731 3174.1 947 325 76.2 0
9121.1 9020.8 9056.9 9221.4 9490.3 9767.1 10132.3 10493.5 10850.6 11223.8
11548.8 11841.8 12086.5 12311.3 12467.8 12568.1 12668.4 12736.6 12849 13109.8
13735.8 14105 14173.2 14309.6 14522.3 14714.9 14189.2 12523.9 10148.4 7520
5112.3 2897.2 1452.6 614 296.9 104.3 0
9121.1 8599.4 8290.4 8129.9 8113.9 8178.1 8286.4 8406.8 8491.1 8543.2
8539.2 8438.9 8282.4 8061.7 7768.8 7411.6 6982.3 6536.8 6127.5 5746.3
5353.1 5004 4711 4470.3 4261.6 4048.9 3784.1 3426.9 2933.4 2271.2
1653.3 1215.9 842.7 541.7 309 88.3 0
9121.1 8210.2 7644.4 7395.6 7335.4 7387.6 7499.9 7620.3 7680.5 7664.4
7580.2 7431.7 7215 6946.1 6633.1 6312.1 5979.1 5646 5317 4955.8
4590.6 4261.6 4020.8 3876.4 3820.2 3828.2 3820.2 3707.8 3430.9 2969.5
2259.2 1557 1091.5 718.3 357.1 80.3 0
9121.1 7905.2 7223 6954.2 6966.2 7118.7 7287.2 7395.6 7403.6 7331.4
7190.9 6990.3 6753.5 6480.7 6191.7 5906.8 5605.9 5288.9 4963.8 4662.9
4434.1 4237.5 4105.1 4020.8 3948.6 3864.3 3731.9 3595.5 3426.9 3158.1
2748.8 2158.9 1416.5 782.5 373.2 80.3 0
9121.1 7612.3 6910 6729.5 6841.8 7050.5 7215 7295.3 7263.2 7138.8
6946.1 6717.4 6452.6 6191.7 5914.9 5646 5461.4 5240.7 4963.8 4743.1
4594.7 4398 4089 3844.3 3683.7 3527.2 3366.7 3206.2 3061.8 2929.3
2772.8 2520 2062.6 1581 927 224.7 0
9121.1 7447.7 6745.5 6645.2 6837.8 7038.4 7203 7251.1 7174.9 6978.3
6741.5 6472.6 6183.7 5926.9 5706.2 5581.8 5433.3 5280.8 5132.4 4803.3
4510.4 4277.6 4044.9 3828.2 3603.5 3406.9 3214.2 3037.7 2853.1 2640.4
2431.8 2243.2 1966.3 1697.4 1187.8 461.5 0
9121.1 7307.3 6641.2 6629.1 6841.8 7034.4 7178.9 7194.9 7078.6 6865.9
6597 6300.1 6035.2 5790.5 5625.9 5485.5 5304.9 5060.1 4843.4 4582.6
4382 4157.3 3936.6 3735.9 3567.4 3394.8 3210.2 3021.6 2800.9 2556.2
2287.3 2050.5 1745.6 1320.2 874.8 365.2 0
9121.1 7227 6589 6625.1 6857.9 7046.5 7174.9 7150.8 7002.3 6749.5
6436.5 6143.6 5894.8 5706.2 5617.9 5405.2 5076.2 4695 4542.5 4414.1
4185.3 4008.8 3856.3 3631.6 3463 3330.6 3158.1 2953.4 2708.6 2439.8
2146.8 2018.4 1737.5 1135.6 826.6 505.6 0
9121.1 7211 6556.9 6629.1 6861.9 7054.5 7170.9 7138.8 6958.2 6673.3
6356.3 6067.3 5822.6 5706.2 5569.8 5300.9 4819.4 4502.4 4422.1 4265.6
4065 3848.3 3643.6 3487.1 3390.8 3306.5 3150 2957.4 2724.7 2455.8
2170.9 2243.2 1789.7 1195.8 910.9 337.1 0
9121.1 7211 6552.9 6641.2 6865.9 7058.5 7166.9 7150.8 6974.2 6677.3
6356.3 6063.3 5818.6 5710.2 5557.7 5284.9 4783.3 4506.4 4442.2 4261.6
4052.9 3816.2 3647.6 3439 3410.9 3306.5 3146 2957.4 2740.7 2451.8
2178.9 2211 1536.9 1235.9 898.9 325 0
